IESNA:LM-63-2002
[TEST]P976179
[TESTLAB]INNOVATION CENTER(P3)
[ISSUEDATE]03/18/2025
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P34460)
[MANUFAC]COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]12SR-LD2-16-C-UNV-L840-CD1-U
[LUMINAIRE] METALUX SKYRIDGE 1x2 1600LM PACKAGE 80CRI 4000K CURVED REFLECTOR TROFFER
[LAMP] 4000K CCT, 80+ CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.10A 12.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80+
[_SEARCH_COLORTEMP]4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Area, Atrium, Classroom, Commercial, Educational, Entertainment, Hallway, Healthcare
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]1715.0
TILT=NONE
1 -1 1 37 5 1 1 1.0000 2.0000 0.0000
1.000 1 12.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
603.5 610.9 603.5 590.5 585.0 588.7 579.3 557.1 547.8 546.0 
520.1 503.4 494.1 470.1 451.6 434.9 410.9 390.5 366.5 342.4 
322.1 296.2 268.4 242.5 216.6 188.7 166.5 144.3 122.1 99.9 
81.4 64.8 48.1 35.2 22.2 11.1 0.0 
603.5 586.8 544.1 529.3 531.2 520.1 512.6 508.9 503.4 492.3 
483.0 470.1 453.4 438.6 420.1 403.5 386.8 370.2 349.8 329.5 
312.8 292.5 274.0 255.5 235.1 218.5 200.0 181.3 162.8 148.0 
129.5 111.0 92.5 70.3 48.1 22.2 0.0 
603.5 553.4 538.6 533.0 536.7 544.1 551.5 547.8 549.7 546.0 
546.0 533.0 525.6 507.1 492.3 468.2 449.7 427.5 399.8 383.1 
360.9 338.7 312.8 294.3 270.3 249.9 229.6 209.2 185.0 161.0 
138.8 116.6 92.5 68.5 44.4 20.4 0.0 
603.5 542.3 542.3 547.8 562.6 571.9 583.1 588.7 594.2 596.1 
596.1 579.3 568.2 549.7 529.3 503.4 475.6 451.6 416.4 392.4 
368.3 340.6 316.5 290.6 268.4 242.5 216.6 190.6 168.4 144.3 
122.1 101.8 79.6 57.4 37.0 14.8 0.0 
603.5 538.6 538.6 551.5 566.3 577.4 592.4 605.3 614.6 603.5 
607.2 603.5 583.1 568.2 542.3 514.5 486.7 455.3 425.7 396.1 
372.0 340.6 314.7 294.3 264.7 238.8 218.5 186.9 164.7 140.6 
118.4 98.1 75.9 57.4 35.2 14.8 0.0 
